The product list contains all the products you saved while browsing through the products area. Your product list will be available next time you visit our site, if you do not chose to clear it.

    • New and improved
      Coolselector®2

      The Intelligent & Easy to Use
      Selection Tool

      Try Coolselector®2
    • Brewery

      Precise Temperature Control
      From Mash to Bottle

      Brewery
    • Dairy

      Fresh Milk
      All the Way Through

      Dairy
    • Meat Processing

      Healthier Meat
      and Longer Shelf Life

      Meat Processing
    • Fishery

      From Sea
      to Cold Storage

      Fishery
    • EKE 347

      EKE 347 Liquid Level Controller

      EKE 347 is the new series liquid level controller to replace the EKC 347, and EKE 347 is used for regulation of the liquid level.

      EKE 347 liquid level controller
    • IR_StainlessSteelValves

      Stainless Steel Valves

      Our stainless steel products perform with the highest reliability in highly demanding production environments. All with a wide range of approvals.

      Stainless Steel Valves
    • IR-Flexline-Platform

      Flexline™ Platform

      Based on a modular design concept, each product features a variety of benefits, including easy selection, installation and maintenance.

      Flexline™ Platform
    • IR_SVLFlexline

      SVL Flexline™

      Flexibility characterizes SVL line components. With two basic valve models a straightway and an angleway the platform offers five different functions.

      SVL Flexline™ Line Components
    • IR_ICVFlexline

      ICV Flexline™

      The family consists of an ICS pilot operated control, ICM motor operated control, ICS piloted controlled servo valve and ICLX two step solenoid valve

      ICV Flexline™ Control Valve
    • IR_ICFFlexline

      ICF Flexline™

      Consisting of a valve housing and a maximum of four or six function modules, the multi-ported ICF valve station is a true plug-and-play solution

      ICF Flexline™ Complete Valve Station
    • AKS4100

      AKS 4100

      With TDR guided radar technology, the AKS 4100 sensor is fully adapted to industrial refrigeration – reliable and with high accuracy.

      AKS 4100 Liquid Level Sensor

Be socialTake part

Want to socialize with us?

Get to know us and take part in the conversation